- Home
- Products
- RoundRail Shafting
- LSRAM20 CTL 25.400
LSRAM20 CTL 25.400
Can't find what you're looking for? Go to the Product Selector
LSRAM20 CTL 25.400
Support Rail Metric
Support Rail Metric, 20 mm Diameter, Standard
Lead Time:
Next Day
Lead times may increase with higher quantities. Lead time displayed in business days.
$11.20
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Min: 25.4 mm  Max: 3600.0 mm  Tolerance +/- 0.8 mm
- Bolt down from top
- Class MM (ISO h6 tolerance) 60 Case Shaft included
- Low Shaft Rails allow the design of more compact linear motion systems
- Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
- These supports can be used horizontally or vertically.
- Y1=Y2 is standard. Special Y1 can be specified by customer.
Dimension |
Value |
[A] |
17.0000 |
[A1] |
8.5000 |
[A2] |
8.3000 |
[dia] |
20.0000 |
[H] |
22.0000 |
[X] |
60.0000 |
[ToleranceValues] |
h6 |
Dimension |
Value |
[A] |
17.0000 |
[A1] |
8.5000 |
[A2] |
8.3000 |
[dia] |
20.0000 |
[H] |
22.0000 |
[X] |
60.0000 |
[ToleranceValues] |
h6 |
Specification |
Value |
Shaft Type |
Without Predrilled Holes |
Material, Shaft |
52100 Alloy |
Hardness |
60 Rockwell C Min. |
Material, Support |
Steel |
Option Predrilled (PD) |
Predrilled |
Length |
25.4 mm / 1.0 in |
Diameter |
20 mm / 0.787 in |
Weight |
0.100 kg/m / 0.722 lbs/ft |
To download the models below, you will need to sign in.
Sign In